??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7506633 - Temperature measuring amplifier, 1-channel
Bill of material
7506633
Dimension drawing
Product number of the Manufacturer
7506633
Short Description
Temperature measuring amplifier, 1-channel
Long Description
Temperature measuring amplifier, 1-channel, Operating voltage 20…250 VAC / 20…125 VDC, Input for Pt100/ Ni100 resistors, thermocouples and millivolt signals in 2, 3 or 4-wire technology, Output circuit: 0/4…20 mA, Parameterized via PC (FDT / DTM), Complete galvanic isolation, Input reverse-polarity protected, ATEX, IECEx, CFMUS, UL, TR CU, INMETRO, CCOE, NEPSI, KOSHA, Installation in zone 2
EAN
4047101117417
Manufacturer Name
Turck
Manufacturer Type Description
IM34-11EX-CI
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models