??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7506517 - Analog Signal Isolator, 1-channel
Bill of material
7506517
Dimension drawing
Product number of the Manufacturer
7506517
Short Description
Analog Signal Isolator, 1-channel
Long Description
Analog Signal Isolator, 1-channel, Operating voltage 20…250 VAC / 20…125 VDC, Intelligent actuators supplied via HART communication interface, Input circuit: 0/4…20 mA, Output circuit: 0/4…20 mA, intrinsically safe, Universal operating voltage, Complete galvanic isolation, Input reverse-polarity protected, ATEX, TR CU, NEPSI, Installation in zone 2
EAN
4047101117295
Manufacturer Name
Turck
Manufacturer Type Description
IM35-11EX-HI
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models