??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7506516 - Analog Signal Isolator, 1-channel
Bill of material
7506516
Dimension drawing
Product number of the Manufacturer
7506516
Short Description
Analog Signal Isolator, 1-channel
Long Description
Analog Signal Isolator, 1-channel, Operating voltage 19…29 VDC, Intelligent actuators supplied via HART communication interface, Input circuit: 0/4…20 mA, Output circuit: 0/4…20 mA, intrinsically safe, SIL2, Removable terminal blocks, screwable, with 2 mm test box, Galvanic isolation of input circuits, output circuits and power supply, ATEX, IECEx, UL, CFMUS, TR CU, KOSHA, CCOE, Installation in zone 2
EAN
4047101117288
Manufacturer Name
Turck
Manufacturer Type Description
IM35-11EX-HI/24VDC
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models