??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
7506447 - Isolating transducer, 1-channel
Bill of material
7506447
Maßzeichnung
Product number of the Manufacturer
7506447
Short Description
Isolating transducer, 1-channel
Long Description
Isolating transducer, 1-channel, Operating voltage 19…29 VDC, Power supply of 2-wire measuring transducers with HART communication as well as connection to active 2-wire and passive 3-wire transmitters, Input circuit: 0/4…20 mA, Output circuit: 0/4…20 mA, SIL2, Removable terminal blocks, screwable, with 2 mm test box, Complete galvanic isolation, Input reverse-polarity protected, TR CU
EAN
4047101117202
Manufacturer Name
Turck
Manufacturer Type Description
IM33-11-HI/24VDC
Packaging quantity
1
Deeplink
Deeplink
预览
3D
2D
下载CAD模型