??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7506445 - Isolating transducer, 2-channel
Bill of material
7506445
Dimension drawing
Product number of the Manufacturer
7506445
Short Description
Isolating transducer, 2-channel
Long Description
Isolating transducer, 2-channel, Operating voltage 20…250 VAC / 20…125 VDC, Power supply of 2-wire measuring transducers with HART communication as well as connection to active 2-wire and passive 3-wire transmitters, Input circuits: 0/4…20 mA, Output circuits: 0/4…20 mA, Complete galvanic isolation, Input reverse-polarity protected, ATEX, IECEx, CFMUS, TR CU, INMETRO, NEPSI, Installation in zone 2
EAN
4047101117189
Manufacturer Name
Turck
Manufacturer Type Description
IM33-22EX-HI
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models