??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7506440 - Isolating transducer, 1-channel
Bill of material
7506440
Dimension drawing
Product number of the Manufacturer
7506440
Short Description
Isolating transducer, 1-channel
Long Description
Isolating transducer, 1-channel, Operating voltage 19…29 VDC, Power supply of 2-wire measuring transducers with HART communication as well as connection to active 2-wire and passive 3-wire transmitters, Input circuit: 0/4…20 mA, Output circuit: 0/4…20 mA, SIL2, Removable terminal blocks, screwable, with 2 mm test box, Complete galvanic isolation, Input reverse-polarity protected, ATEX, IECEx, UL, CFMUS, TR CU, CCEO, Kosha, Installation in zone 2
EAN
4047101117134
Manufacturer Name
Turck
Manufacturer Type Description
IM33-11EX-HI/24VDC
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models