??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7506324 - Analog signal isolator, 1-channel
Bill of material
7506324
Dimension drawing
Product number of the Manufacturer
7506324
Short Description
Analog signal isolator, 1-channel
Long Description
Analog signal isolator, 1-channel, Operating voltage 20…250 VAC / 20…125 VDC, Transmission of normalized analog signals, Input circuit: 0/2…10 V or 0/4…20 mA, Output circuit: 2 × 0/4 0…20 mA, Complete galvanic isolation, Input reverse-polarity protected, TR CU
EAN
4047101116922
Manufacturer Name
Turck
Manufacturer Type Description
IM31-12-I
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models