??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7504009 - Analog signal isolator, 1-channel
Bill of material
7504009
Dimension drawing
Product number of the Manufacturer
7504009
Short Description
Analog signal isolator, 1-channel
Long Description
Analog signal isolator, 1-channel, Operating voltage 16.8…30 VDC, Input circuit: 0/4…20 mA or 0…10 V, Output circuit: 0/4…20 mA or 0…10 V, Type of input and output signal adjusted via DIP switch, Accuracy < 0.1 % of full scale, Complete galvanic isolation, Input reverse-polarity protected, 6.2 mm width, UL: Class1, Div 2, Group A, B, C, D; GOST
EAN
4047101349092
Manufacturer Name
Turck
Manufacturer Type Description
IMS-AI-UNI/24V
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models