??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
741-904 - Stackable PCB terminal block, push-button, 2.5 mm², Pin spacing 5 mm, 1-pole, CAGE CLAMP®
Bill of material
741-904_HI
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
16 A
Pin Spacing
mm
No. of poles
1
Height
22.50 mm
Width
mm
Depth
12.80 mm
Number of connection points
1
Number of potentials
1
Color
Weight
1.300 g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models