??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
WAGO
Description
739-3202 - PCB terminal block, 2.5 mm², Pin spacing 10 mm, CAGE CLAMP®
Bill of material
739-3206_HI
Item-No.
Description
PCB terminal block, 2.5 mm², 24 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
3
Current intensity
24 A
Pin Spacing
10.00 mm
No. of poles
Height
19.00 mm
Width
mm
Depth
14.30 mm
Number of connection points
Number of potentials
Color
gray
Weight
g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models