??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
WAGO
Description
739-232 to 739-242 - PCB TERMINAL STRIP 1 SOLDER PIN / POLE PIN SPACING 7.62 MM / 0.3 IN
Bill of material
739-236
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
24 A
Pin Spacing
7.62 mm
No. of poles
Height
15.80 mm
Width
mm
Depth
14.30 mm
Number of connection points
Number of potentials
Color
orange
Weight
g
Comment
L = (No. of poles -1) x Pin Spacing + 5 mm + 1,5 mm
Dimensions
1,6 +0,1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models