??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
735-123/001-000 - PCB TERMINAL BLOCK 2 SOLDER PINS / POLE IN LINE 2 POLE WITH PUSH BOTTONS PIN SPACING 3.81 MM / 0.15 IN
Bill of material
735-123/001-000
Item-No.
735-123/001-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 1.5 mm²
Cross section
20 - 16 AWG
Strip length
8 - 9 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
3.81 mm
No. of poles
2
Height
18.40 mm
Width
11.43 mm
Depth
10.80 mm
Number of connection points
2
Number of potentials
2
Color
orange
Weight
1.911 g
Comment
X bei 2-pol. 11,43 mm
Dimensions
1 +0,1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models