??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
73 Series Castershox Standards - Shock Absorbing Casters
Bill of material
73-06301-60-1
Reference Number
73-06301-60-1
Capacity (Varies w/ Options Below)
1100 lbs.
Series
73
Caster Type
Dia.
Inch
Width
3 Inch
Material
OAH
10.00 Inch
Swivel Lead
4.00 Inch
Bearing
Wt.
35 lb
Swivel Lock
Wheel Brake
X Top Plate Size
5 Inch
Y Top Plate Size
7.25 Inch
X Bolt Hole Spacing
3.375 Inch
Y Bolt Hole Spacing
5.25 Inch
X Slotted to
4.125 Inch
Y Slotted to
6.125 Inch
Previews
3D
Dimension
2D
Download CAD models