??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
727-258 - 4-level end plate alphanumeric marking
Bill of material
727-258
Item-No.
727-258
Description
4-level end plate gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
44.30 mm
Width
7.62 mm
Depth
126.00 mm
Color
gray
Weight
7.160 g
Comment
d-c-b-a - - a-b-c-d
eCl@ss 7.1
27-14-11-33
eCl@ss 8.1
27-14-11-33
Previews
3D
2D
Download CAD models