??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
727-217 - 4-level end plate 7.62 mm thick
Bill of material
727-217
Item-No.
727-217
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
44.30 mm
Width
7.62 mm
Depth
126.00 mm
Color
orange
Weight
7.160 g
Comment
plain
eCl@ss 7.1
27-14-11-33
eCl@ss 8.1
27-14-11-33
Previews
3D
2D
下載CAD模型