??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PHILIPP
Description
71ERD16 - Earthing sleeve with rebar
Bill of material
71 EB-B16.01-0400
Article number
Diameter
M16
Conductor cross-section
201 mm²
Diameter
16 mm
Length
400 mm
Width
mm
Diameter
50 mm
Sleeve length
53 mm
Previews
3D
Dimension
2D
Download CAD models