??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PHILIPP
Description
71ERD16 - Earthing sleeve with flat steel
Bill of material
71 EB F40.01-0400
Article number
Diameter
M16
Conductor cross-section
200 mm²
Width
40 mm
Length
5 mm
Length
mm
Width
mm
Diameter
50 mm
Sleeve length
53 mm
Previews
3D
Dimension
2D
Download CAD models