??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
71 Series Pneumatic Casters Standards - Pneumatic Wheel Casters
Bill of material
71-14451-76-1
Reference Number
71-14451-76-1
Capacity (Varies w/ Options Below)
710 lbs.
Series
71
Caster Type
Dia.
Inch
Width
4.50 Inch
Size
5.30/6
Ply Rating
4
OAH
17.75 Inch
Swivel Lead
4.00 Inch
Bearing
Straight Roller
Wt
31 lb
Swivel Lock
Wheel Brake
Toe Guard
X Top Plate Size
5 Inch
Y Top Plate Size
7.25 Inch
X Bolt Hole Spacing
3.375 Inch
Y Bolt Hole Spacing
5.25 Inch
X Slotted to
4.125 Inch
Y Slotted to
6.125 Inch
Previews
3D
Dimension
2D
Download CAD models