您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7030500
Turck
Identification
tags20hf2fuhf
Powered by
CAD模型選擇
{turck/identification/tags20hf2fuhf/7030500.prj},{NB=7030500},{BMENB=7030500},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/1f/bd/7030500.png},{MASSZEICHNUNG=../../../_pool_/1f/bd/7030500.png},{DESCSHORT=HF Tag}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
7030500 - HF Tag
Bill of material
7030500
Maßzeichnung
Product number of the Manufacturer
7030500
Short Description
HF Tag
Long Description
HF Tag, Tag for direct mounting on metal, The mounting position (arrow) as well as the alignment of the tag towards the read/write head must be observed under all circumstances in order to achieve a maximum read/write distance, When installed recessed in metal by 1 mm, the write/read distance reduces to 30%, Extended storage temperature range: The tags must undergo adequate stress tests within the proposed temperature processes before deployment., The following stress test was performed on this tag: Cyclic temperature stress: 5 min. at 20 °C – 5 min. at 160 °C.Number of tested cycles: 100TThis successfully performed test does not imply suitability for a specific high-temperature application, but merely serves as proof of the basic usability., EEPROM, memory 146 byte, For direct mounting on metal
EAN
4047101273502
Manufacturer Name
Turck
Manufacturer Type Description
TW-R12-M-B146
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型