??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
70 Series Single Flanged Wheel Casters Standards - Flanged Wheel Casters
Bill of material
70-06201-18-2
Reference Number
70-06201-18-2
Capacity (Varies w/ Options Below)
3000 lbs
Series
70
Caster Type
Single Flanged
Dia.
Inch
Width
Inch
Material
Single Flanged Cast Iron
OAH
8.06 Inch
Bearing
Wt.
36 lb
C Flange Dia.
7.00 Inch
D Width
2.13 Inch
E Wheel Hub Length
2.75 Inch
X Top Plate Size
5.00 Inch
Y Top Plate Size
7.25 Inch
X Bolt Hole Spacing
3.375 Inch
Y Bolt Hole Spacing
5.25 Inch
X Slotted to
4.125 Inch
Y Slotted to
6.125 Inch
Previews
3D
Dimension
2D
Download CAD models