??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
6931089 - Compact IP20 multiprotocol Ethernet I/O module, 16 universal digital channels
Bill of material
6931089
Maßzeichnung
Product number of the Manufacturer
6931089
Short Description
Compact IP20 multiprotocol Ethernet I/O module, 16 universal digital channels
Long Description
Compact IP20 multiprotocol Ethernet I/O module, 16 universal digital channels, Operating voltage 12…30 VDC, FLC/ARGEE programmable, EtherNet/IP slave, Modbus TCP slave, PROFINET slave, 2 RJ45 ports for the Ethernet connection, Integrated Ethernet switch, 10/100 Mbps, DIN rail mount housing, 16 universal digital channels, DI / DO, 24 VDC, PNP, Output current: 1.0 A, Protection class IP20
EAN
4047101308655
Manufacturer Name
Turck
Manufacturer Type Description
FEN20-16DXP
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model