??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
6900504 - HF Tag
Bill of material
6900504
Maßzeichnung
Product number of the Manufacturer
6900504
Short Description
HF Tag
Long Description
HF Tag, The tags must undergo adequate stress tests within the proposed temperature processes before deployment., The following stress test was performed on this tag:Cyclic temperature stress: 5 min at -40 °C – 5 min at 90 °CNumber of tested cycles: 100, transition period: 30 secondsContinuous load: 140 °C for 100 hours, This successfully performed test does not imply suitability for a specific application, but merely serves as proof of the basic usability., EEPROM, memory 128 byte, Not for direct mounting on metal
EAN
4047101535921
Manufacturer Name
Turck
Manufacturer Type Description
TW-R50-B128
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD