??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6900502 - HF Tag
Bill of material
6900502
Dimension drawing
Product number of the Manufacturer
6900502
Short Description
HF Tag
Long Description
HF Tag, The tags must undergo adequate stress tests within the proposed temperature processes before deployment., The following stress test was performed on this tag:Cyclic temperature stress: 5 min at -40 °C – 5 min at 90 °CNumber of tested cycles: 100, transition period: 30 secondsContinuous load: 140 °C for 100 hours, This successfully performed test does not imply suitability for a specific application, but merely serves as proof of the basic usability., EEPROM, memory 128 byte, Not for direct mounting on metal
EAN
4047101535945
Manufacturer Name
Turck
Manufacturer Type Description
TW-R20-B128
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models