??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
6900287 - Accessories, Mounting Kit
Bill of material
6900287
Maßzeichnung
Product number of the Manufacturer
6900287
Short Description
Accessories, Mounting Kit
Long Description
Accessories, Mounting Kit, Mounting kit for larger rotary actuators:, Ø spacer plate and snap ring: max. 65 mm, Hole pattern on flange surface: 30 x 80 mm (30 x 130 mm), Connection shaft (shaft extension) height: 30 mm/Ø: max. 30 mm, Included in delivery:, 1 spacer plate 20 mm, 1 spacer ring 10 mm, Mounting the spacer plate:, 2 cylinder screws M5 x 35 [DIN 912‐A2], 2 lock washers A5 [DIN 137‐A2], Mounting the puck with spacer ring:, 1 countersunk screw M6 × 35 [DIN 7991-A2]
EAN
4047101112481
Manufacturer Name
Turck
Manufacturer Type Description
BTS-DSU35-Z05
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD