??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6900286 - Accessories, Mounting Kit
Bill of material
6900286
Dimension drawing
Product number of the Manufacturer
6900286
Short Description
Accessories, Mounting Kit
Long Description
Accessories, Mounting Kit, Mounting kit for larger rotary actuators:, Ø spacer plate and snap ring: max. 65 mm, Hole pattern on flange surface: 30 x 80 (30 x 130 mm), Connection shaft (shaft extension) height: 30 mm/Ø: max. 30 mm, Included in delivery:, 1 spacer plate 10 mm, Mounting the spacer plate:, 2 cylinder screws M5 × 22 [DIN 912‐A2], 2 lock washers A5 [DIN 137‐A2]
EAN
4047101112474
Manufacturer Name
Turck
Manufacturer Type Description
BTS-DSU35-Z04
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models