??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6900230 - Accessories, Mounting Kit
Bill of material
6900230
Dimension drawing
Product number of the Manufacturer
6900230
Short Description
Accessories, Mounting Kit
Long Description
Accessories, Mounting Kit, Mounting kit for larger rotary actuators:, Spacer plate and snap ring Ø: max. 65 mm, Hole pattern on flange surface: 30 × 80 mm (30 × 130 mm), Connection shaft (shaft peg) height 20 mm / Ø max. 40 mm, Included in delivery:, 1 spacer plate Ø 20 mm (POM), 1 spacer ring Ø 20 mm (PP-GF30), Mounting the spacer plate:, 2 cylinder screws M5 × 35 [DIN 912‐A2], 2 spring washers A5 [DIN 137‐A2], Mounting the puck with spacer ring:, 1 countersunk screw M6 × 45 [DIN 7991‐A2], The spacer ring has a 4 × 4 mm cross-shaped notch allowing the actuator to be mounted offset by 90°, suited for cross-wise mounted drives.
EAN
4047101112320
Manufacturer Name
Turck
Manufacturer Type Description
BTS-DSU35-Z02
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models