??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6900225 - Accessories, Actuation kit (puck)
Bill of material
6900225
Dimension drawing
Product number of the Manufacturer
6900225
Short Description
Accessories, Actuation kit (puck)
Long Description
Accessories, Actuation kit (puck), End position damped, Switch pins made of stainless steel (1.4305), For clockwise or counterclockwise rotating drives, Displays rotatable by 90 °, Hole pattern on flange: 30 × 80 mm (30 × 130 mm), Connection shaft (shaft extension) height: 20 mm (30 mm)/Ø: max. 30 mm, Maximum slide ring diameter: 34 mm
EAN
4047101112276
Manufacturer Name
Turck
Manufacturer Type Description
BTS-DSU35-EB1
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models