??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
6837750 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
6837750
Maßzeichnung
Product number of the Manufacturer
6837750
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…6.0 bar abs., 7…33 VDC, Analog output 4…20 mA, Process connection with male thread — G1/4, back sealing and manometer (combi), Connector device, DIN EN 175301-803-A
EAN
4047101420029
Manufacturer Name
Turck
Manufacturer Type Description
PT6A-1040-I2-DA91
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker DIN EN 175301-803-A
D
Aussengewinde - G1/4, hinten dichtend und Manometer (Kombi)
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD