??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6837738 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
6837738
Dimension drawing
Product number of the Manufacturer
6837738
Short Description
Pressure Transmitter, With Current Output (2-Wire)
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…160 bar rel., 7…33 VDC, Analog output 4…20 mA, Process connection G1/2" male thread, front sealing, Connector device, M12 × 1
EAN
4047101430035
Manufacturer Name
Turck
Manufacturer Type Description
PT160R-2043-I2-H1141
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - G1/2, vorne dichtend
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models