??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
6836786 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
6836786
Maßzeichnung
Product number of the Manufacturer
6836786
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 12…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…30 psi relative, 12…33 VDC, Analog output 0…10 V, Process connection 7/16" UNF (SAE) male thread, Plug-in device, M12 × 1
EAN
4047101424171
Manufacturer Name
Turck
Manufacturer Type Description
PT30PSIG-1005-U1-H1143
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - 7/16-20 UNF gerade
Packaging quantity
1
Deeplink
Deeplink
预览
3D
2D
下载CAD模型