??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6836749 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
6836749
Dimension drawing
Product number of the Manufacturer
6836749
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 12…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range -15…0 psi relative, Pressure tip orifice, 12…33 VDC, Analog output 0…10 V, Process connection 1/8"-27 NPT male thread, Plug-in device, DIN EN 175301-803-A
EAN
4047101415094
Manufacturer Name
Turck
Manufacturer Type Description
PT15PSIVG-1014-U1-DA91/X
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker DIN EN 175301-803-A
D
Aussengewinde - 1/8-27 NPT
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models