??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
6836037 - Pressure Transmitter, With Voltage Output (3-Wire)
Bill of material
6836037
Maßzeichnung
Product number of the Manufacturer
6836037
Short Description
Pressure Transmitter, With Voltage Output (3-Wire)
Long Description
Pressure Transmitter, With Voltage Output (3-Wire), Operating voltage 12…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range -1…9 bar rel., Pressure tip orifice, 12…33 VDC, Analog output 0…10 V, Process connection G1/4" female thread, front sealing, Connector device, DIN EN 175301-803-A
EAN
4047101394153
Manufacturer Name
Turck
Manufacturer Type Description
PT9V-1001-U1-DA91/X
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker DIN EN 175301-803-A
D
Innengewinde - G1/4, mit O-Ring-Dichtung
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model