??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6834110 - Differential Pressure Sensor, 2 PNP/NPN Transistor Switching Outputs
Bill of material
6834110
Dimension drawing
Product number of the Manufacturer
6834110
Short Description
Differential Pressure Sensor, 2 PNP/NPN Transistor Switching Outputs
Long Description
Differential Pressure Sensor, 2 PNP/NPN Transistor Switching Outputs, Operating voltage 18…30 VDC, Pressure monitoring in harsh industrial environments, Housing is rotatable after plugging the process connection, Reading of adjusted values without tool, High-side switch, Recessed pushbutton, keylock and password for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range 0…25 bar diff.
EAN
4047101430943
Manufacturer Name
Turck
Manufacturer Type Description
PS025D-501T-2UPN8X-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models