??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
6834106 - Differential Pressure Sensor, 2 PNP/NPN Transistor Switching Outputs
Bill of material
6834106
Maßzeichnung
Product number of the Manufacturer
6834106
Short Description
Differential Pressure Sensor, 2 PNP/NPN Transistor Switching Outputs
Long Description
Differential Pressure Sensor, 2 PNP/NPN Transistor Switching Outputs, Operating voltage 18…30 VDC, Pressure monitoring in harsh industrial environments, Housing is rotatable after plugging the process connection, Reading of adjusted values without tool, High-side switch, Recessed pushbutton, keylock and password for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range 0…2.5 bar diff.
EAN
4047101430905
Manufacturer Name
Turck
Manufacturer Type Description
PS003D-501T-2UPN8X-H1141
Packaging quantity
1
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드