??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
6834066 - Differential Pressure Sensor, With current output and PNP/NPN Transistor Switchi
Bill of material
6834066
Maßzeichnung
Product number of the Manufacturer
6834066
Short Description
Differential Pressure Sensor, With current output and PNP/NPN Transistor Switchi
Long Description
Differential Pressure Sensor, With current output and PNP/NPN Transistor Switching Output, Output 2 Programmable as Switching Output, Operating voltage 18…30 VDC, Pressure monitoring in harsh industrial environments, Housing is rotatable after plugging the process connection, Reading of adjusted values without tool, High-side switch, Recessed pushbutton, keylock and password for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range 0…25 bar diff.
EAN
4047101430806
Manufacturer Name
Turck
Manufacturer Type Description
PS025D-501T-LI2UPN8X-H1141
Packaging quantity
1
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)