??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6834061 - Differential Pressure Sensor, With current output and PNP/NPN Transistor Switchi
Bill of material
6834061
Dimension drawing
Product number of the Manufacturer
6834061
Short Description
Differential Pressure Sensor, With current output and PNP/NPN Transistor Switchi
Long Description
Differential Pressure Sensor, With current output and PNP/NPN Transistor Switching Output, Output 2 Programmable as Switching Output, Operating voltage 18…30 VDC, Pressure monitoring in harsh industrial environments, Housing is rotatable after plugging the process connection, Reading of adjusted values without tool, High-side switch, Recessed pushbutton, keylock and password for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range 0…1 bar diff.
EAN
4047101430769
Manufacturer Name
Turck
Manufacturer Type Description
PS001D-501T-LI2UPN8X-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models