??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6833829 - Pressure sensor, With Analog Output and PNP/NPN Transistor Switching Output, Out
Bill of material
6833829
Dimension drawing
Product number of the Manufacturer
6833829
Short Description
Pressure sensor, With Analog Output and PNP/NPN Transistor Switching Output, Out
Long Description
Pressure sensor, With Analog Output and PNP/NPN Transistor Switching Output, Output 2 Reprogrammable as Switching Output, Operating voltage 18…30 VDC, Rigid process connection, non-rotatable body, Reading of adjusted values without tool, Recessed pushbutton and keylock for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range 0…400 bar rel., Factory setting NPN
EAN
4047101296945
Manufacturer Name
Turck
Manufacturer Type Description
PS400R-301A4-LI2UPN8X-H1141/D817
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models