??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6833314 - Pressure sensor, 2 PNP/NPN Transistor Switching Outputs
Bill of material
6833314
Dimension drawing
Product number of the Manufacturer
6833314
Short Description
Pressure sensor, 2 PNP/NPN Transistor Switching Outputs
Long Description
Pressure sensor, 2 PNP/NPN Transistor Switching Outputs, Operating voltage 18…30 VDC, Rigid process connection, non-rotatable body, Reading of adjusted values without tool, Recessed pushbutton and keylock for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range -1…1 bar rel.
EAN
4047101203776
Manufacturer Name
Turck
Manufacturer Type Description
PS001V-301-2UPN8X-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models