??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
6833313 - Pressure sensor, 2 PNP/NPN Transistor Switching Outputs
Bill of material
6833313
Maßzeichnung
Product number of the Manufacturer
6833313
Short Description
Pressure sensor, 2 PNP/NPN Transistor Switching Outputs
Long Description
Pressure sensor, 2 PNP/NPN Transistor Switching Outputs, Operating voltage 18…30 VDC, Rigid process connection, non-rotatable body, Reading of adjusted values without tool, Recessed pushbutton and keylock for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range 0…1 bar rel.
EAN
4047101203769
Manufacturer Name
Turck
Manufacturer Type Description
PS001R-301-2UPN8X-H1141
Packaging quantity
1
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)