??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
6833302 - Pressure sensor, With Analog Output and PNP/NPN Transistor Switching Output, Out
Bill of material
6833302
Maßzeichnung
Product number of the Manufacturer
6833302
Short Description
Pressure sensor, With Analog Output and PNP/NPN Transistor Switching Output, Out
Long Description
Pressure sensor, With Analog Output and PNP/NPN Transistor Switching Output, Output 2 Reprogrammable as Switching Output, Operating voltage 18…30 VDC, Rigid process connection, non-rotatable body, Reading of adjusted values without tool, Recessed pushbutton and keylock for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range -1…1 bar rel.
EAN
4047101203653
Manufacturer Name
Turck
Manufacturer Type Description
PS001V-301-LI2UPN8X-H1141
Packaging quantity
1
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD