??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
6832704 - Pressure Transmitter (Rotatable), 2 PNP/NPN Transistor Switching Outputs
Bill of material
6832704
Maßzeichnung
Product number of the Manufacturer
6832704
Short Description
Pressure Transmitter (Rotatable), 2 PNP/NPN Transistor Switching Outputs
Long Description
Pressure Transmitter (Rotatable), 2 PNP/NPN Transistor Switching Outputs, Operating voltage 18…30 VDC, Housing is rotatable after plugging the process connection, Reading of adjusted values without tool, Recessed pushbutton and keylock for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range 0…1.0 bar abs.
EAN
4047101239935
Manufacturer Name
Turck
Manufacturer Type Description
PS001A-505-2UPN8X-H1141
Packaging quantity
1
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드