??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6832676 - Pressure Sensor (Rotatable), 2 PNP/NPN Transistor Switching Outputs
Bill of material
6832676
Dimension drawing
Product number of the Manufacturer
6832676
Short Description
Pressure Sensor (Rotatable), 2 PNP/NPN Transistor Switching Outputs
Long Description
Pressure Sensor (Rotatable), 2 PNP/NPN Transistor Switching Outputs, Operating voltage 18…30 VDC, Housing is rotatable after plugging the process connection, Reading of adjusted values without tool, Recessed pushbutton and keylock for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range 0…1 bar rel.
EAN
4047101239652
Manufacturer Name
Turck
Manufacturer Type Description
PS001R-504-2UPN8X-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models