??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
6832628 - Pressure Transmitter (Rotatable), 2 PNP/NPN Transistor Switching Outputs
Bill of material
6832628
Maßzeichnung
Product number of the Manufacturer
6832628
Short Description
Pressure Transmitter (Rotatable), 2 PNP/NPN Transistor Switching Outputs
Long Description
Pressure Transmitter (Rotatable), 2 PNP/NPN Transistor Switching Outputs, Operating voltage 18…30 VDC, Housing is rotatable after plugging the process connection, Reading of adjusted values without tool, Recessed pushbutton and keylock for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range -1…10 bar rel.
EAN
4047101239171
Manufacturer Name
Turck
Manufacturer Type Description
PS010V-501-2UPN8X-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD