??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6832301 - Pressure Sensor (Rotatable), With Analog Output and PNP/NPN Transistor Switching
Bill of material
6832301
Dimension drawing
Product number of the Manufacturer
6832301
Short Description
Pressure Sensor (Rotatable), With Analog Output and PNP/NPN Transistor Switching
Long Description
Pressure Sensor (Rotatable), With Analog Output and PNP/NPN Transistor Switching Output, Output 2 Reprogrammable as Switching Output, Operating voltage 18…30 VDC, Housing is rotatable after plugging the process connection, Reading of adjusted values without tool, Recessed pushbutton and keylock for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range 0…1 bar rel.
EAN
4047101237122
Manufacturer Name
Turck
Manufacturer Type Description
PS001R-504-LI2UPN8X-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models