??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6832260 - Pressure Transmitter (Rotatable), With Analog Output and PNP/NPN Transistor Swit
Bill of material
6832260
Dimension drawing
Product number of the Manufacturer
6832260
Short Description
Pressure Transmitter (Rotatable), With Analog Output and PNP/NPN Transistor Swit
Long Description
Pressure Transmitter (Rotatable), With Analog Output and PNP/NPN Transistor Switching Output, Output 2 Reprogrammable as Switching Output, Operating voltage 18…30 VDC, Housing is rotatable after plugging the process connection, Reading of adjusted values without tool, Recessed pushbutton and keylock for secure programming, Permanent indication of pressure (bar, psi, kPa, MPa, misc), Peak pressure memory, Pressure range -1…0 bar rel.
EAN
4047101237030
Manufacturer Name
Turck
Manufacturer Type Description
PS01VR-502-LI2UPN8X-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models