??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
6831548 - Pressure Transmitter, Front-Flush, With Current Output (2-Wire)
Bill of material
6831548
Maßzeichnung
Product number of the Manufacturer
6831548
Short Description
Pressure Transmitter, Front-Flush, With Current Output (2-Wire)
Long Description
Pressure Transmitter, Front-Flush, With Current Output (2-Wire), Operating voltage 9…30 VDC, Compact and robust design, Pressure connection with front-flush mounted stainless steel diaphragm, Accuracy hardly affected by temperature within entire range, Excellent EMC properties, Pressure range 0…100 bar rel.
EAN
4047101228557
Manufacturer Name
Turck
Manufacturer Type Description
PT100R-26-LI3-H1140
Packaging quantity
1
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)