??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6831544 - Pressure Transmitter, Front-Flush, With Current Output (2-Wire)
Bill of material
6831544
Dimension drawing
Product number of the Manufacturer
6831544
Short Description
Pressure Transmitter, Front-Flush, With Current Output (2-Wire)
Long Description
Pressure Transmitter, Front-Flush, With Current Output (2-Wire), Operating voltage 9…30 VDC, Compact and robust design, Pressure connection with front-flush mounted stainless steel diaphragm, Accuracy hardly affected by temperature within entire range, Excellent EMC properties, Pressure range 0…16 bar rel.
EAN
4047101228502
Manufacturer Name
Turck
Manufacturer Type Description
PT016R-26-LI3-H1140
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models