??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6827031 - BL20 electronic module, Counter
Bill of material
6827031
Dimension drawing
Product number of the Manufacturer
6827031
Short Description
BL20 electronic module, Counter
Long Description
BL20 electronic module, Counter, Fieldbus and connection technology independent, Protection class IP20, LEDs indicate status and diagnostic, Electronics galvanically separated from the field level via optocouplers, Detection of standard counting signals, 1 digital input, 24 VDC, 1 digital output, 24 VDC, 2A, Counting mode: Continuous, single or periodic count, Measuring mode: Frequency, rotational speed or period duration measurement
EAN
4047101137743
Manufacturer Name
Turck
Manufacturer Type Description
BL20-1CNT-24VDC
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models