??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6827027 - BL20 electronic module, 16 Digital Outputs, PNP, 0.5 A
Bill of material
6827027
Dimension drawing
Product number of the Manufacturer
6827027
Short Description
BL20 electronic module, 16 Digital Outputs, PNP, 0.5 A
Long Description
BL20 electronic module, 16 Digital Outputs, PNP, 0.5 A, Fieldbus and connection technology independent, Protection class IP20, LEDs indicate status and diagnostic, Electronics galvanically separated from the field level via optocouplers, 16 digital outputs, 24 VDC, max. 0.5 A, PNP switching
EAN
4047101137705
Manufacturer Name
Turck
Manufacturer Type Description
BL20-16DO-24VDC-0.5A-P
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models