??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6827019 - BL20 electronic module, 1 Analog Input for Voltage
Bill of material
6827019
Dimension drawing
Product number of the Manufacturer
6827019
Short Description
BL20 electronic module, 1 Analog Input for Voltage
Long Description
BL20 electronic module, 1 Analog Input for Voltage, Fieldbus and connection technology independent, Protection class IP20, LEDs indicate status and diagnostic, Electronics galvanically separated from the field level via optocouplers, 1 analog input -10/0…+10 VDC
EAN
4047101137620
Manufacturer Name
Turck
Manufacturer Type Description
BL20-1AI-U(-10/0...+10VDC)
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models